??
CAD model selection
SHDW-110-30x30
HELP_VARIABLE
Company
Sungil Machinery
Description
SHDW-110 - Double Disk Type / Set Screw Type
Bill of material
SHDW-110-30x30
PN
Product No.
SHDW-110
FM
Fastening Method
Set Screw
D
Outer Diameter
108.0
L
Length
111.0
L1
34.5
D1
Inner Diameter 1
K1
Keyway 1
KB1
Key width 1
KT1
Key Height 1
D2
Inner Diameter 2
K2
Keyway 2
KB2
Key width 2
KT2
Key Height 2
BA
23
DDH
16.0
CPD
60.500
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D